知识搜索
下载文档 () / 20
动力,因我们而不同*

318692

Eaton 01.N In-Line Filter Elements, 01.N 100.10.1G.16.E.P, 1G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 100

常用规格

Product Name
Eaton 01.N In-Line Filter Element
Catalog Number
318692
Product Length/Depth
198 mm
Product Weight
0.42 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO3723
ISO3968
ISO2942
ISO2941
ISO16889
ISO2943

产品规格

Filter element type
In-line filter elements
Filter fineness
1 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
100
Delta P resistance
232 psi (16 Bar)

导出产品规格