知识搜索
下载文档 () / 20
动力,因我们而不同*

318750

Eaton Easy-Fit Exchange Filter Elements, 05.8900.12.200.10.E.P.26, 12200 (API), Glass fiber fleece (API), Nitrile, 150 psi (10 Bar), Size: 8900

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
318750
Product Length/Depth
985 mm
Product Weight
2.7 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO16889
ISO3723
ISO3724
ISO3968
ISO2942
ISO2941
ISO2943

产品规格

Filter fineness
12200 (API)
Filter media type
Glass fiber fleece (API)
Sealing material
Nitrile
Nominal size
8900
Delta P resistance
150 psi (10 Bar)

导出产品规格