知识搜索
下载文档 () / 20
动力,因我们而不同*

321212

Eaton 01.N In-Line Filter Elements, 01.N 100.6VG.16.S1.P, 6VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size: 100

常用规格

Product Name
Eaton 01.N In-Line Filter Element
Catalog Number
321212
Product Length/Depth
198 mm
Product Weight
0.38 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO3723
ISO3968
ISO2942
ISO2941
ISO16889
ISO2943

产品规格

Filter element type
In-line filter elements
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
100
Delta P resistance
232 psi (16 Bar)

导出产品规格