Eaton 01.AS/TS Suction Filter Element
321931
Код модели: 01.TS310.130G.-.B.-.-

321931
Код модели: 01.TS310.130G.-.B.-.-

Eaton 01.AS/TS Suction Filter Elements, 01.TS 310.130G.-.B.-.-, 130G, Stainless steel wire mesh (G), 145 psi (10 Bar), Size: 310
321931 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.AS/TS Suction Filter Element
Catalog Number
321931
Product Length/Depth
316 mm
Product Weight
0.76 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO2941
ISO16889
ISO3724
ISO3968
ISO2943

产品规格

Filter element type
Tank/Suction filter elements
Filter fineness
130 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
310
Delta P resistance
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.