Eaton 01.WSNR Watersorp off-Line Filter Element
322225
Код модели: 01.WSNR250.10WVG.10.B.P.-

322225
Код модели: 01.WSNR250.10WVG.10.B.P.-

Eaton 01.WSNR Watersorp off-Line Filter Elements, 01.WSNR 250.10WVG.10.B.P, 10WVG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 250
322225 - sku page

Photo is representative

常用规格

Product Name
Eaton 01.WSNR Watersorp off-Line Filter Element
Catalog Number
322225
Product Length/Depth
250 mm
Product Weight
1.24 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO16889
ISO3723
ISO3724
ISO2941
ISO2942
ISO2943

产品规格

Filter element type
Watersorp off-line filter element
Filter fineness
10 WVG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
250
Delta P resistance
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.