Eaton BFD Breather Filter
323693
Код модели: BFD 95.3VL.P.G.4.II.FM1

323693
Код модели: BFD 95.3VL.P.G.4.II.FM1

Eaton BFD Breather Filter, BFD 95.3VL.P.G.4.II.FM1, Nitrile
323693 - sku page

Photo is representative

常用规格

Product Name
Eaton BFD Breather Filter
Catalog Number
323693
Product Length/Depth
167.77 mm
Product Height
216.67 mm
Product Width
97.79 mm
Product Weight
1.37 kg
Compliances
G Threads per ISO 228
2006/95/EC
AD 2000

产品规格

Connection type
G 3/4" threaded
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Filter fineness
3 VL
Filter media type
Microglass (VL)
Sealing material
Nitrile
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.