Eaton OP-OE Clogging Indicator
323930
Код модели: OE2.2,5.B.-.P.-.2

323930
Код модели: OE2.2,5.B.-.P.-.2

Eaton OP-OE Clogging Indicator, OE2.2,5.B.-.P.-.2, Nitrile, 914 psi (63 Bar), Electrical/Visual
323930 - sku page

Photo is representative

常用规格

Product Name
Eaton OP-OE Clogging Indicator
Catalog Number
323930
Product Length/Depth
100 mm
Product Height
126 mm
Product Width
110 mm
Product Weight
1.45 kg
Compliances
Electrical indicators (OE) Ingress protection IP 65

产品规格

Connection type
SAE/ANSI flange
Filter type
Clogging indicator
Material
Aluminium
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Electrical/Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-25 °C
Operating pressure - max
914 psi (63 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.