32CLL

Neutral link, low voltage, 32 A, AC 550 V, BS88/F1, BS
32CLL - Bussmann 系列低压英标 BS88 熔断器支持件

Photo is representative

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
32CLL
Product Length/Depth
135 mm
Product Height
15 mm
Product Width
120 mm
Product Weight
6.2 g
Compliances
CE
RoHS Compliant
Certifications
BS88

产品规格

Type
fuse accessory
Application
General industrial applications
Amperage Rating
32 A
Accessory/spare part type
Neutral link
Construction size
BS88/F1
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.