32NNL

Eaton Bussmann series low voltage British standard Camaster neutral link, 32A, Non Indicating, fuse accessory, Class gG/gL
32NNL - Bussmann 系列低压英标 BS88 熔断器支持件

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
32NNL
UPC
051712845151
Product Length/Depth
61 mm
Product Height
12 mm
Product Width
13 mm
Product Weight
5.7 g
Compliances
Contact factory

产品规格

Type
fuse accessory
Application
General industrial applications
Amperage Rating
32 A
Accessory/spare part type
Neutral link
Class
Class gG/gL
Fuse indicator
Non-indicating
Construction size
BS88/F1
Suitable for
32NNS Safeloc fuse holder
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
联系我们

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题