32NNSFBS

Eaton Bussmann series low voltage British standard fuse holder, LV, 32 A, AC 550 V, BS88/F1, 1P, BS, front connected, back stud connected
32NNSFBS - Bussmann 系列低压英标 BS88 熔断器支持件

需要产品支持?

咨询热线
4006291869 (品质、技术、销售)

在线表单
在此反馈和咨询产品相关问题

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
32NNSFBS
UPC
051712834056
Product Length/Depth
81 mm
Product Height
90 mm
Product Width
26 mm
Product Weight
107.9 g
Compliances
Contact factory

产品规格

Type
fuse accessory
Special features
Front connected
Application
general industrial applications
Amperage Rating
32 A
Connection type
Other
Features
Halogen free
Number of Poles
Single-pole
Fitted with:
One back stud
Voltage rating at AC
550 V a.c.
Fuse type
NSD
Color
Black
Bus-mounting type
Yes
Connection
Front/back stud connected
Construction size
Other
Mounting method
DIN rail
Voltage rating
550 V
Model
Safeloc
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.