下载文档 () / 20
动力,因我们而不同*

33 T

Eaton B-Line series wireway tee fitting, Lay-in, Wireway tee fitting, NEMA 1, Steel, ANSI 61 gray painted, 3" X 3"

常用规格

Product Name
Eaton B-Line series wireway tee fitting
Catalog Number
33 T
UPC
782051109702
Product Length/Depth
9 in
Product Height
3 in
Product Width
3 in
Product Weight
2.438 lb
Certifications
UL Listed
CSA C22.2.
NEMA

产品规格

Material
Steel
Degree of protection
1
Type
Wireway tee fitting
Wiring method
Lay in
Finish color
ANSI 61 gray painted

导出产品规格