下载文档 () / 20
动力,因我们而不同*

33-12BK

Eaton B-Line series wireway barrier, Barrier bolt-on, Steel, 3" X 3"

常用规格

Product Name
Eaton B-Line series wireway barrier
Catalog Number
33-12BK
UPC
782051098549
Product Length/Depth
60 in
Product Height
2.25 in
Product Width
2.322 in
Product Weight
3.57 lb
Certifications
Not Applicable

产品规格

Material
Steel
Type
Barrier bolt-on

导出产品规格