知识搜索
下载文档 () / 20
动力,因我们而不同*

332554

Eaton Easy-Fit Exchange Filter Elements, 05.9021.12.200.210.E.V.4, 12200 (API), Glass fiber fleece (API), 3046 psi (210 Bar), Size: 12

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
332554
Product Length/Depth
115 mm
Product Weight
0.31 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
12200 (API)
Filter media type
Glass fiber fleece (API)
Sealing material
Viton
Nominal size
12
Delta P resistance
3046 psi (210 Bar)

导出产品规格