知识搜索
下载文档 () / 20
动力,因我们而不同*

332990

Eaton Easy-Fit Exchange Filter Elements, 02.1320 D.6VG.30.HC.E.P, 6VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size: 1320

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
332990
Product Length/Depth
652 mm
Product Weight
3.4 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
1320
Delta P resistance
435 psi (30 Bar)

导出产品规格