下载文档 () / 20
动力,因我们而不同*

3463D94G18

Extra Auxiliary Contact Kits, Contacts: 2NO, Contractor size: 5, 6

常用规格

Product Name
Eaton A200 NEMA motor control auxiliary contact kit
Catalog Number
3463D94G18
UPC
786678225708
Product Length/Depth
10.5 in
Product Height
1.3 in
Product Width
7 in
Product Weight
0.25 lb
Certifications
UL Listed
CSA Certified
Catalog Notes
All starters include an auxiliary contact with 1NO and 1NC contact. These kits include an auxiliary contact with contacts as shown, plus operating arm and mounting bracket when required.

产品规格

Accessories
Motor control accessory
Lens color
Blue
Size
5,6
Contact configuration
2 NC

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。