下载文档 () / 20
动力,因我们而不同*

36246 TCF

Eaton B-Line series utility enclosures, 36" height, 6" length, 24" width, NEMA 1, Hinged cover, TCF cabinet, Flush mounted, Medium single door, Thru holes, Carbon steel

常用规格

Product Name
Eaton B-Line series utility enclosures
Catalog Number
36246 TCF
UPC
782051204025
Product Length/Depth
6 in
Product Height
36 in
Product Width
24 in
Product Weight
56.3 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Trimmed cover, continuous piano hinge, tumbler
Style
Medium single door
NEMA Rating
1
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge, 14 gauge
Model
TCF cabinet
Mounting method
Flush
Closure type
Hinged
Locking provisions
Key locking
Mounting hole details
Thru holes

导出产品规格