下载文档 () / 20
动力,因我们而不同*

363012 RTSC NK

Eaton B-Line series Type 3/3R junction boxes, 36" height, 12" length, 30" width, NEMA 3R, Screw cover, RTSC NK enclosure, Surface mounted, Medium single door, No knockout, Embossed thru holes, Carbon steel

常用规格

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
363012 RTSC NK
UPC
782051301106
Product Length/Depth
12 in
Product Height
36 in
Product Width
30 in
Product Weight
113.1 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
Rain hood,flanged cover,plated studs and wing nuts
Style
Medium single door
NEMA Rating
3R
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Screw
Wall thickness
12 gauge
Model
RTSC NK enclosure
Mounting method
Surface
Mounting hole details
Embossed thru holes

导出产品规格