下载文档 () / 20
动力,因我们而不同*

364812-12D

Eaton B-Line series wall mounted panel enclosure, 36" height, 12" length, 48" width, NEMA 12, Hinged cover, 12D enclosure, Wall mount, Medium double door, External mounting feet, Carbon steel, Oil-resistant gasket

常用规格

Product Name
Eaton B-Line series type 12 panel enclosures
Catalog Number
364812-12D
UPC
782051373301
Product Length/Depth
12 in
Product Height
36 in
Product Width
48 in
Product Weight
138.7 lb
Certifications
UL 508A
CSA C22.2.
NEMA

产品规格

Country of origin
US
Special features
3-pt latching handle
Style
Medium double door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
12D enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Key lock padlock provision
Mounting hole details
External mounting feet

导出产品规格