下载文档 () / 20

36ADIHL10

Eaton Bussmann series medium voltage BS air fuse, 10 A, 36 kV, 16 kA, 50.8 x 565 , With Striker

常用规格

Product Name
Eaton Bussmann series medium voltage BS air fuse
Catalog Number
36ADIHL10
Product Length/Depth
565 mm
Product Height
50.8 mm
Product Width
50.8 mm
Product Weight
3.194 g
Compliances
BS 2692-1
Certifications
KEMA Certified

产品规格

Amperage Rating
10 A
Fuse indicator
With Striker
Fuse size
50.8 x 565 mm
Breaking capacity
16 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical, offset bolted tags
Fuse diameter
51 mm
Interrupt rating
16 kAIC
Construction size
50.8 x 565 mm
Mounting method
Clip-in
Voltage rating
36 kV
Type
Fuse
Application
  • protection of primary side transformers
  • used in fuse switch combination units, fuse bases and fuse switches
Fuse type
ADIH

导出产品规格