知识搜索
下载文档 () / 20
动力,因我们而不同*

370 S

Eaton Crouse-Hinds series rigid/IMC knockout reducing washer, Steel, 3"-2-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC knockout reducing washer
Catalog Number
370 S
UPC
784564103703
Product Length/Depth
1.76 in
Product Height
6.97 in
Product Width
0.84 in
Product Weight
0.14 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
3 in-2-1/2 in
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。