知识搜索
下载文档 () / 20
动力,因我们而不同*

370G SA

Eaton Crouse-Hinds series Condulet Form 7 cover with integral gasket, Sheet aluminum, 1"

常用规格

Product Name
Eaton Crouse-Hinds series Condulet Form 7 cover with integral gasket
Catalog Number
370G SA
UPC
782274247922
Product Length/Depth
1.75 in
Product Height
5 in
Product Width
0.84 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1"
Material
Sheet aluminum

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。