下载文档 () / 20
动力,因我们而不同*

38CAVH1E

Eaton Bussmann series medium auxiliary fuse, VT fuse-link, medium voltage, 1 A, AC 38 kV, 440 x 41.3 mm, back-up, IEC, US, 1E, Protect of auxiliary transformers, 1 A, 1E, 40K A Breaking Cap, Inst Air, Back-up, E, IEC, AC, Class back-up

常用规格

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
38CAVH1E
UPC
051712843676
Product Length/Depth
439 mm
Product Height
41 mm
Product Width
41 mm
Product Weight
1200 g
Certifications
IEC60282-1

产品规格

Amperage Rating
1 A
Fuse indicator
Non Indicating
Fuse size
440 x 41.3 mm
440 x 41 mm
Response time
1E
Breaking capacity
40 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
E
Standard
IEC
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Barrels
1
Construction type
Bolt-on
Fuse shape
Cylindrical
Fuse diameter
41 mm
Resistance
66.6 ohms
Interrupt rating
40 kAIC
Connection
Ferrule end x ferrule end
Construction size
440 x 41.3 mm
440 x 41 mm
Packaging type
Standard
Quantity
1
Voltage rating
38 kV
Type
fuse
Application
Protection of auxiliary transformers
Fuse type
CAV

导出产品规格