Eaton Crouse-Hinds series Quick-Lok Pro connector
38MCQ90

38MCQ90

Eaton Crouse-Hinds series Quick-Lok Pro connector, AC/MC and FMC, 90° angle, Zinc die cast, 3/8"
38MCQ90 - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Quick-Lok Pro connector
Catalog Number
38MCQ90
UPC
662277071765
Product Length/Depth
4.95 in
Product Height
1.94 in
Product Width
3.43 in
Product Weight
0.08 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc die cast
Conduit type
AC/MC and FMC
Connector type
90° angle
Trade size
3/8"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.