Eaton Crouse-Hinds series Quick-Lok Pro connector
38MCQDS

38MCQDS

Eaton Crouse-Hinds series Quick-Lok Pro connector, AC/MC and FMC, Duplex, Steel, 3/8"
38MCQDS - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Quick-Lok Pro connector
Catalog Number
38MCQDS
UPC
662277107662
Product Length/Depth
2.09 in
Product Height
1.58 in
Product Width
0.86 in
Product Weight
0.11 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
AC/MC and FMC
Connector type
Duplex
Trade size
3/8"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.