知识搜索
下载文档 () / 20
动力,因我们而不同*

38MCQSBUCKET

Eaton Crouse-Hinds series Quick-Lok Pro connector, AC/MC and FMC, Single, Steel, Bucket with 700 connectors, 3/8"

常用规格

Product Name
Eaton Crouse-Hinds series Quick-Lok Pro connector
Catalog Number
38MCQSBUCKET
UPC
662277108645
Product Length/Depth
12 in
Product Height
15 in
Product Width
12 in
Product Weight
41.9 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
AC/MC and FMC
Connector type
Single
Material
Steel
Trade size
3/8"
Special features
Bucket with 700 connectors

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。