Eaton Crouse-Hinds series Quick-Lok Pro connector
38MCQSBUCKET

38MCQSBUCKET

Eaton Crouse-Hinds series Quick-Lok Pro connector, AC/MC and FMC, Single, Steel, Bucket with 700 connectors, 3/8"
38MCQSBUCKET - sku page

常用规格

Product Name
Eaton Crouse-Hinds series Quick-Lok Pro connector
Catalog Number
38MCQSBUCKET
UPC
662277108645
Product Length/Depth
12 in
Product Height
15 in
Product Width
12 in
Product Weight
41.9 lb

产品规格

Special features
Bucket with 700 connectors
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Steel
Conduit type
AC/MC and FMC
Connector type
Single
Trade size
3/8"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.