下载文档 () / 20
动力,因我们而不同*

3.6WDOH6100

Motor fuse-link, medium voltage, 100 A, AC 3.6 kV, 51 x 192 mm, back-up, BS, with striker

常用规格

Product Name
Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse
Catalog Number
3.6WDOH6100
UPC
051712422963
Product Length/Depth
192 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
1100 g
Compliances
BS 2692-1

产品规格

Used with
A3354710 Nickel-plated copper fuse clip
Amperage Rating
100 A
Fuse size
51 x 192 mm
Breaking capacity
50 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
British Standard
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical, offset bolted tags
Watt losses
31 W
Resistance
2.16 ohms
Fuse diameter
51 mm
Interrupt rating
50 kAIC
Construction size
51 x 192 mm
Packaging type
Standard
Voltage rating
3.6 kV
Type
fuse
Application
Motor protection
Fuse type
WDOH

导出产品规格