下载文档 () / 20
动力,因我们而不同*

3.6WFOSJ200

Motor fuse-link, medium voltage, 200 A, AC 3.6 kV, DIN 43625 3", 76 x 192 mm, back-up, DIN, with striker

常用规格

Product Name
Eaton Bussmann series medium voltage motor fuse
Catalog Number
3.6WFOSJ200
Product Length/Depth
192 mm
Product Height
76 mm
Product Width
76 mm
Product Weight
2100 g
Compliances
CE
VDE 0670-4
DIN 43625
Certifications
IEC60282-1

产品规格

Used with
A3354730 Nickel-plated copper fuse clip
Amperage Rating
200 A
Fuse size
76 x 192 mm
Breaking capacity
50 A
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Motor protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Fuse shape
Cylindrical
Watt losses
52 W
Resistance
0.94 ohms
Fuse diameter
76 mm
Interrupt rating
50 kAIC
Construction size
76 x 192 mm
Packaging type
Standard
Voltage rating
3.6 kV
Type
fuse
Application
Motor protection
Fuse type
WFOSJ

导出产品规格