Eaton Type TF Gas/Liquid Separators
3T500S

3T500S

Eaton Type TF Gas/Liquid Separator, Fabricated, Stainless steel, 300# ANSI flange 3", Horizontal flow
3T500S - sku page

Photo is representative

常用规格

Product Name
Eaton Type TF Gas/Liquid Separators
Catalog Number
3T500S
Product Length/Depth
660 mm
Product Weight
68 kg
Certifications
ISO 9001

产品规格

Material
Stainless steel
Manufacturing style
Fabricated
Orientation
Horizontal
Removal efficiency
Removes 99% of Liquid and Solid Entrainment Particles Larger than 0.3 Microns
Connection type (inlet/outlet)
ANSI flange
Connection size (inlet/outlet)
3"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.