下载文档 () / 20
动力,因我们而不同*

400004FIRE-0004X

Eaton Addressable detector range, Addressable, Opto-heat, EN54 Systems, White Plastic

常用规格

Product Name
Eaton Addressable detector range
Catalog Number
400004FIRE-0004X
Product Length/Depth
100 mm
Product Height
44 mm
Product Width
100 mm
Product Weight
0.076 kg
Certifications
CE

产品规格

Operating principle
Combination
Response temperature
60 °C
Max number networkable
200
Current supply primary
Battery/accumulator
Supply voltage - max
30 V
Supply voltage - min
18 V
Voltage type of supply voltage
DC
Back-up battery included
None
Type of test/pause button
Not applicable
Addressing mode
Soft addressing
Alarm current - max
5 mA
Construction material
ABS
Humidity (Non Condensing) - Max
95 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
50 °C
Operating temperature - min
-10 °C
Standby current
220
System typology
Addressable
Weight (Without Base)
0.76 kg
Product branding
Eaton Cooper
Color
White
Suitable for
Duct Mounting
Degree of protection
IP40
System wiring
1.5 mm
Integrated function
Networkable Via Cable
VdS Accepted
Cable entry
Rear
Other
Mounting position
Ceiling in open areas
Mounting method
Surface
Surface mounting
EN Certification Standards
EN54 Pt7 (Smoke Detector)
EN54 Pt5 (Heat and Point Detectors)
EN54 Pt17 (Short Circuit Isolator)
RAL-number (Akin)
9003
Supply voltage DC
24 V
Operating voltage AC 50 Hz
24 V
Operating voltage AC 60 Hz
24 V
Operating voltage DC
24 V
Optical notification
NO

导出产品规格