下载文档 () / 20
动力,因我们而不同*

400031FIRE-0071X

Eaton Addressable beam detector: JSB, Addressable, Beam, EN54 Systems, 50-100m, Emerging Markets

常用规格

Product Name
Eaton Addressable beam detector
Catalog Number
400031FIRE-0071X
Product Length/Depth
120 mm
Product Height
210 mm
Product Width
130 mm
Product Weight
0.74 kg
Compliances
EN
Certifications
EN 54-12:2002

产品规格

Operating principle
Infrared
Max number networkable
200
Current supply primary
Battery/accumulator
Supply voltage - max
30 V
Supply voltage - min
18 V
Voltage type of supply voltage
DC
Back-up battery included
None
Addressing mode
Soft addressing
Alarm current - max
9 mA
Construction material
ABS
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Standby current
5000
System typology
Addressable
Product branding
Eaton JSB
Color
White
Degree of protection
IP40
System wiring
1.5 mm
Integrated function
Networkable Via Cable
VdS Accepted
Cable entry
Rear
Other
Mounting position
Wall surface (internal)
Mounting method
Surface mounting
EN Certification Standards
EN54 Pt12 (Beam Detector)
EN54 Pt17 (Short Circuit Isolator)
RAL-number (Akin)
1106
Supply voltage DC
24 V
Operating voltage AC 50 Hz
24 V
Operating voltage AC 60 Hz
24 V
Operating voltage DC
24 V
Optical notification
NO

导出产品规格