下载文档 () / 20
动力,因我们而不同*

40066070670

Eaton emergency lighting Nickel–metal hydride battery 4.8 Volts d.c. / 1.1 Ah 120mm Cable NiMH / Ni–MH

常用规格

Product Name
Eaton emergency lighting battery
Catalog Number
40066070670
Product Length/Depth
50 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.1 kg
Certifications
CE

产品规格

Battery pack
Yes
Capacity
1100 mAh
Model
Nickel metal hydride
Number of cells
4
Nominal voltage
4.8 VDC

导出产品规格