下载文档 () / 20
动力,因我们而不同*

40066071147

Eaton LP-STAR 12 Volt 12 Ah spare part Battery block, period of use: 10 years Connector: Faston 4.3 mm

常用规格

Product Name
Eaton LP-STAR Central power system
Catalog Number
40066071147
Product Length/Depth
150 mm
Product Height
100 mm
Product Width
95 mm
Product Weight
3.8 kg
Compliances
CE marking

产品规格

Ambient temperature - max
35 °C
Model
Other
Number of cells
6
Nominal voltage
12 V

导出产品规格