下载文档 () / 20
动力,因我们而不同*

40071347155

Eaton VisionGuard Eaton 24” TFT screen

常用规格

Product Name
Eaton VisionGuard central visualization
Catalog Number
40071347155
Product Length/Depth
214 mm
Product Height
362 mm
Product Width
532 mm
Product Weight
6.36 kg
Certifications
CE

导出产品规格