下载文档 () / 20
动力,因我们而不同*

40071347316

Eaton ZB-S Central battery system PD 3 Plug-in module

常用规格

Product Name
Eaton ZB-S Central power system
Catalog Number
40071347316
Product Length/Depth
170 mm
Product Height
155 mm
Product Width
110 mm
Product Weight
0.65 kg
Certifications
CE

产品规格

Color
Grey
Function
Printer
Product branding
Eaton
Max. paper format
Other
Print process
Needle
Product Length/depth
170 mm

导出产品规格