下载文档 () / 20
动力,因我们而不同*

40071347345

Eaton ZB-S Central battery system SKU Circuit change over module SKU CG-S 1 x 6 A

常用规格

Product Name
Eaton ZB-S Central power system
Catalog Number
40071347345
Product Length/Depth
170 mm
Product Height
135 mm
Product Width
55 mm
Product Weight
0.48 kg
Certifications
CE

产品规格

Rated power AC (in) - max
3.85 W

导出产品规格