下载文档 () / 20
动力,因我们而不同*

40071348370

Eaton steel wire guard, grey

常用规格

Product Name
Eaton emergency lighting wire guard
Catalog Number
40071348370
Product Length/Depth
400 mm
Product Height
274 mm
Product Width
116 mm
Product Weight
0.4 kg
Certifications
CE marking

产品规格

Color
Grey
Type Of Accessory
Protective basket
Material
Steel
Product branding
Eaton
Compatibility
71011 LED
71811 LED
Style 29011
Style 28011
Style 28021
FlexiTech EW
FlexiTech SU

导出产品规格