下载文档 () / 20
动力,因我们而不同*

40071350005

Eaton 46011 & 46811 LED Cable gland with ventilation membrane for outdoor areas

常用规格

Product Name
Eaton emergency lighting Cable gland
Catalog Number
40071350005
Product Length/Depth
105 mm
Product Height
120 mm
Product Width
115 mm
Product Weight
20 kg
Certifications
CE marking

产品规格

Color
Grey
Type Of Accessory
Other
Material
Plastic
Product branding
Eaton
With remote control
NO
With light source
NO
Transparent
NO
With remote switch connection
NO
Constant light output (CLO)
NO
With pictogram
NO
Spare part
NO
Suitable for standby switching
NO
Labelling type
Other
Compatibility
46011 LED
46811 LED

导出产品规格