下载文档 () / 20
动力,因我们而不同*

40071351587

Eaton 46011 & 46811 LED Cover Pictogram Arrow Left, ISO 7010

常用规格

Product Name
Eaton emergency lighting pictogram
Catalog Number
40071351587
Product Length/Depth
649 mm
Product Height
3 mm
Product Width
349 mm
Product Weight
0.8 kg
Certifications
CE

产品规格

Viewing distance
60 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
3 mm
Double-sided
False
Direction
Left
Product branding
Eaton
Compatibility
46011 LED
46811 LED

导出产品规格