下载文档 () / 20
动力,因我们而不同*
即将停产

40071352031

Eaton W270.3/7 LED Portable Lamp including filter red, orange + prismatic

常用规格

Product Name
Eaton W270 & W276 LED Portable Lamp
Catalog Number
40071352031
Product Length/Depth
345 mm
Product Height
135 mm
Product Width
145 mm
Product Weight
2.04 kg
Certifications
CE

产品规格

Battery voltage
4.8 VDC
Battery quality
NiCd
Material housing
Plastic
Color housing
Grey
Permissible ambient temperature - min
0 °C
Permissible ambient temperature - max
40 °C
Protection class
III
Degree of impact resistance (IK)
None
Outdoor use compliance
False
Explosion protected
False
Suitable for emergency lighting
True
Rechargeable
True
Built-in charging circuit
False
Voltage type
DC
Lamp wattage main lamp
3 W
Lamp wattage auxiliary lamp
1.5 W
Autonomy main lamp
9 hour
Autonomy for auxiliary lamp
27.5 hour
Energy class of change built-in lamp
A++, A+, A (LED)
Rated Luminous Flux Acc. IEC 62722-2-1
330 lm
Main lamp
LED not exchangeable
Blinking light function main lamp
True
Auxiliary lamp
LED not exchangeable
Blinking Light Function Secondary Lamp
False
With light source
True
Color temperature - min
6300 K
Color temperature - max
6700 K
Rated Life Time L70/B50 At 25 °C
50000 hour
Degree of protection
IP54
Light filter
Yes
Frequency
50 Hz
Type of connection terminal
EURO plug
Testing system
No testing system

导出产品规格