下载文档 () / 20
动力,因我们而不同*

40071352609

V-CG-S-P (without packing, PCB, France)

常用规格

Product Name
Eaton monitoring interfaces CG-S module
Catalog Number
40071352609
Product Length/Depth
65 mm
Product Height
15 mm
Product Width
25 mm
Product Weight
0.02 kg
Compliances
CE marking

产品规格

Nominal voltage - max
240 V
Nominal voltage - min
220 V
Protection class
I or II
Nominal voltage range DC - max
275 V
Nominal voltage range DC - min
176 V
Additional data line needed
No
Ambient temperature - max
60 °C
Ambient temperature - min
-20 °C
Connection terminals (in)
1.5 mm²
Connection terminals (out)
1.5 mm²
Maximal number of monitored luminaires per circuit
20
Reverse-Polarity Protected Terminals (In)
Yes
SLI-technology
No
IOK (Normal Current Drawn) Level 1
47 mA
IOK (Normal Current Drawn) Level 2
16 mA
I not OK (failure current drawn) level 1
28 mA
I not OK (failure current drawn) level 2
10 mA
Product branding
Eaton
Degree of protection (IP)
IP20
Maximal permissible test point temperature
75 °C
Line length - max
50 m
Operating frequency
60 Hz
Standby Powerloss At 230 V / 50 Hz
0.5 W

导出产品规格