下载文档 () / 20
动力,因我们而不同*

40071352915

Eaton LED drivers including CG-S modules LED supply and monitoring module V-CG-SLU-350 (without packing)

常用规格

Product Name
Eaton LED drivers including CG-S modules
Catalog Number
40071352915
Product Length/Depth
55 mm
Product Height
40 mm
Product Width
40 mm
Product Weight
0.04 kg
Certifications
CE marking

产品规格

Lamp type
LED
Nominal voltage - max
240 V
Nominal voltage - min
220 V
Protection class
I or II
Nominal voltage range DC - max
275 V
Nominal voltage range DC - min
176 V
Additional data line needed
No
Ambient temperature - max
50 °C
Ambient temperature - min
-20 °C
Connection terminals (in)
2.5 mm²
Connection terminals (out)
1.5 mm²
Constant output
Constant current output
Current Consumption At 220V DC
54 mA
ENEC certified
Yes
Housing color
Grey
Housing material
Flame retardant polycarbonate
Inrush current
3 A
LED module load (number of LEDs)
1-8 LEDs (rated current 350 mA), series connection (UF = 2,85 ... 3,5 V)
Luminous Flux Φe/Φin At The End Of Rated Operating Time
100 %
Maximal number of monitored luminaires per circuit
20
Reverse-Polarity Protected Terminals (In)
Yes
SLI-technology
No
Product branding
Eaton
Degree of protection (IP)
IP20
Maximal permissible test point temperature
70 °C
Line length - max
1 m
Output power - max
9.8 W
Operating frequency
60 Hz
Output current - max
350 mA
Output voltage - max
28 VDC
Power consumption mains operation - apparent power (VA)
20.9 VA
Power factor
0.61
Standby Powerloss At 230 V / 50 Hz
0.7 W
Suitable for constant current
YES
Suitable for constant voltage
NO
Suitable for DC-voltage (primary side)
YES
Constant light output (CLO)
YES
IFTTT support available
NO
Dimming 0-10 V
NO
Dimming 1-10 V
NO
Dimming DALI
NO
Dimming DMX
NO
Dimming potentiometer (integrated)
NO
Dimming LineSwitch
NO
Dimming manufacturer's proprietary system
NO
Dimming mains voltage modulation
NO
Dimming phase cut-off
NO
Dimming phase cut-on
NO
Dimming programmable
NO
Dimming RF
NO
Dimming Sine Wave Reduction
NO
Power consumption
12.8 W
Suitable for outdoor use
NO
Dimming Touch and Dim
NO
Dimming Zigbee
NO
Dimming with push-button
NO
Dimming DSI
NO
Operation by Bluetooth
NO
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
Compatible with Casambi
NO
Housing
Plastic housing
Protection class according to IEC 61140
None
Output voltage - min
28 V
No dim function
YES
Model
Static

导出产品规格