下载文档 () / 20
动力,因我们而不同*

40071353470

Eaton Emergency lighting Vistral VSDEM3, Atlantic NSSE 2153 / 2155 Ni-Cd replacement battery 2,4V 4 Ah GSD 3 hour Nominal operating time

常用规格

Product Name
Eaton Atlantic LED SC Emergency Luminaire
Catalog Number
40071353470
Product Length/Depth
127 mm
Product Height
36 mm
Product Width
37 mm
Product Weight
0.24 kg
Compliances
CE marking
Certifications
CE

产品规格

Ambient temperature - min
5 °C
Ambient temperature - max
35 °C
Battery pack
True
Capacity
4000 mAh
Closed (sealed)
True
IEC indication
Other
Model
Nickel cadmium
Number of cells
2
Other indications
Other
Plastic housing
False
Size indication
Other
Suitable for rapid charger
False
Suited For Ex-applications
False
Height including pole
126.8 mm
Nominal voltage
2.4 V

导出产品规格