下载文档 () / 20
动力,因我们而不同*

40071353474

Eaton Emergency lighting Atlantic Ni-Cd replacement battery 4,8V 1,5Ah GSD 1 hour Nominal operating time

常用规格

Product Name
Eaton Atlantic LED SC Emergency Luminaire
Catalog Number
40071353474
Product Length/Depth
170 mm
Product Height
23 mm
Product Width
35 mm
Product Weight
0.18 kg
Compliances
CE marking
Certifications
CE

产品规格

Ambient temperature - min
5 °C
Ambient temperature - max
35 °C
Battery pack
True
Capacity
1500 mAh
Closed (sealed)
True
IEC indication
Other
Model
Nickel cadmium
Number of cells
4
Other indications
Other
Plastic housing
False
Size indication
Other
Suitable for rapid charger
False
Suited For Ex-applications
False
Height including pole
172 mm
Nominal voltage
4.8 V

导出产品规格