下载文档 () / 20
动力,因我们而不同*

40071353610

Eaton Ceiling mounting set 10021 CG-S with canopy, incl. LED supply (V-CG-SLS28) and CG-S technology (20 addresses), 20m, without pictogram

常用规格

Product Name
Eaton GuideLed CG-S Emergency luminaire
Catalog Number
40071353610
Product Length/Depth
225 mm
Product Height
30 mm
Product Width
35 mm
Product Weight
0.18 kg
Certifications
CE

产品规格

Battery quality
Not applicable
Permissible ambient temperature - min
-20 °C
Permissible ambient temperature - max
40 °C
Protection class
II
Degree of impact resistance (IK)
IK 03
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP40
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
False
Lamp holder
None
Type of indicator
Single/double-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Current Consumption At 220V DC
12 mA
Apparent Power At Mains Operation
5.5 VA
Effective power at mains operation
2.9 W
Power factor
0.5
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
2.9 W
Rated life time L70/B50 at 25 °C
50000 hour
Type of control gear
LED operating device voltage-controlled
Type of wiring
Ending
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Nominal voltage DC
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
-20 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Inrush current
1.5
Suitable for standby switching
Yes
Suitable for continuous circuit
Yes
RAL-Number (Similar) Housing
7025
Mounting Method
Ceiling surface mounting
Material housing
Plastic
Color housing
Light grey, RAL 7035
Material cover
Without cover
Labelling type
Acrylic plate
Pictogram included
False
Number Of Poles (Numeric)
2
Impact strength
IK03
Kind of luminaire
Exit sign luminaire
Light distributor
Diffuser lens/optic/panel
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Viewing distance
20 m
Frequency
50/60 Hz
Main connection terminal
Plug-in connection
Operating voltage - max
240 V
Operating voltage - min
220 V
Technology
LED
Application
Acc. DIN 4844
Suitable for
Emergency Lighting
Power consumption mains operation - effective power (W)
2.9 W
Power consumption mains operation - apparent power (VA)
5.5 VA
Light output exit sign luminaire
Double sided
Testing system
CG technology
STAR technology
STAR+ technology
With remote control
No

导出产品规格