下载文档 () / 20
动力,因我们而不同*

40071354243
PICTOGRAM arrow up, for 71x11/71x21, 32m

Eaton Pictogram 71000 series, 32m, ISO E, arrow up/straight ahead

常用规格

Product Name
Eaton emergency lighting pictogram
Catalog Number
40071354243
Product Length/Depth
330 mm
Product Height
175 mm
Product Width
30 mm
Product Weight
0.2 kg
Warranty
Refer to warranty document.
Compliances
CE marking

产品规格

Viewing distance
32 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
3 mm
Direction
Straight/upwards
Direction of the arrow
Up - ISO EN1838
Product branding
Eaton

导出产品规格