下载文档 () / 20
动力,因我们而不同*

40071354263
PICTOGRAM arrow up, for 79011/79021, 60m

Eaton Pictogram 79000 series, 60m, ISO E, arrow up / straight ahead

常用规格

Product Name
Eaton emergency lighting pictogram
Catalog Number
40071354263
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.001 kg
Warranty
Refer to warranty document.
Compliances
CE marking

产品规格

Viewing distance
60 m
Model
Insert sheet/plate
Meaning pictogram
Escape route
Material thickness
2 mm
Direction
Straight/upwards
Direction of the arrow
Up - ISO EN1838
Product branding
Eaton

导出产品规格