下载文档 () / 20
动力,因我们而不同*

40071354509

Eaton GuideLed 20m Pictogram Vertical Left/Right-W, ISO 7010

常用规格

Product Name
Eaton GuideLed SC Pictogram
Catalog Number
40071354509
Product Length/Depth
225 mm
Product Height
12 mm
Product Width
135 mm
Product Weight
0.34 kg
Certifications
CE

产品规格

Viewing distance
20 m
Model
Other
Meaning pictogram
Escape route
Material thickness
12 mm
Double-sided
True
Direction
Other
Direction of the arrow
Left / Right Wall - ISO 7010
Number of sides
Double sided

导出产品规格