下载文档 () / 20
动力,因我们而不同*

40071354592

Eaton CrystalWay 19021 CG-S Wall or ceiling mounting

常用规格

Product Name
Eaton CrystalWay CPS Emergency luminaire
Catalog Number
40071354592
Product Length/Depth
231 mm
Product Height
133 mm
Product Width
30 mm
Product Weight
0.54 kg
Certifications
CE

产品规格

Battery quality
Not applicable
Permissible ambient temperature - min
-20 °C
Permissible ambient temperature - max
40 °C
Protection class
I
Outdoor use compliance
True
Explosion protected
False
Lamp type
LED not exchangeable
With light source
True
Lamp holder
None
Type of indicator
Single/double-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Power factor
0.46
Energy efficiency class
A++, A+, A (LED)
Max. system power
1.6 W
Rated life time L80/B10 at 25 °C
50000 hour
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
-20 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
RAL
9003
RAL-Number (Similar) Housing
9003
Mounting Method
Wall surface mounted / ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
Yes
Built-in Length
231 mm
Built-in Width
30 mm
Built-in height/depth
133 mm
Kind of luminaire
Exit sign luminaire
Rated Luminous Flux Acc. IEC 62722-2-1
60 lm
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Color of light
White
Viewing distance
20 m
Frequency
50/60 Hz
Main connection terminal
2.5mm²
Product branding
Eaton
Suitable for
Emergency Lighting
Luminious flux PHIe/PHIn at the end of rated operating time
100 %
With remote control
No

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。