下载文档 () / 20
动力,因我们而不同*

40071354593

Eaton CrystalWay 19022 CG-S, Escape sign-disc luminaire 30 m, for wall and ceiling mounting, incl. set of pictograms (arrow right, left, down, up, blind)

常用规格

Product Name
Eaton CrystalWay CPS Emergency luminaire
Catalog Number
40071354593
Product Length/Depth
331 mm
Product Height
183 mm
Product Width
30 mm
Product Weight
0.953 kg
Certifications
CE

产品规格

Battery quality
Not applicable
Permissible ambient temperature - min
-20 °C
Permissible ambient temperature - max
40 °C
Protection class
I
Degree of impact resistance (IK)
IK 04
Outdoor use compliance
False
Explosion protected
False
Degree of protection
IP42
Mode
Maintained / Non-Maintained (M / NM)
Lamp type
LED not exchangeable
With light source
True
Type of indicator
Single/double-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Current Consumption At 220V DC
15 mA
Apparent Power At Mains Operation
6.5 VA
Effective power at mains operation
3.7 W
Power factor
0.6
Wiring system
Continuous circuit/emergency circuit
With remote switch connection
True
Reserve-polarity protected
True
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
3.7 W
Type of control gear
LED operating device current-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Nominal voltage DC
275 V
Rated ambient temp acc. IEC62722-2-1 - Min
-20 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Inrush current
1.5
Mounting Method
Wall surface mounted / ceiling surface mounting
Material housing
Plastic
Color housing
White
Material cover
Plastic, transparent
Labelling type
Insert sheet/plate
Pictogram included
Yes
Number Of Poles (Numeric)
3
Impact strength
IK04
Kind of luminaire
Exit sign luminaire
Rated Luminous Flux Acc. IEC 62722-2-1
60 lm
Energy efficiency class of the built-in lamp
A++, A+, A (LED)
Function
Escape route signage
Viewing distance
30 m
Frequency
50/60 Hz
Main connection terminal
Plug-in connection
Product branding
Eaton
Operating voltage - max
240 V
Operating voltage - min
220 V
Technology
LED
Application
Acc. DIN 4844
Suitable for
Emergency Lighting
Power consumption mains operation - effective power (W)
3.7 W
Power consumption mains operation - apparent power (VA)
6.5 VA
Light output exit sign luminaire
Double sided
Testing system
CG technology
STAR technology
STAR+ technology
Luminious flux PHIe/PHIn at the end of rated operating time
100 %

导出产品规格